IESNA:LM-63-2002
[TEST]P1203906
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2D-840-U-SLL-HSS
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 80 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 147.6 WATTS, 1.234 AMPS
[_THDi]3.108
[_PF]0.999
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]14853
TILT=NONE
52 -1 1 37 41 1 1 1 0.5 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
2056.7 2304.3 2575.4 2844.5 3067.6 3214.9 3288.6 3320.3 3350 3390.9
3447.2 3514.7 3602.7 3691.8 3787.9 3918.9 4107.2 4381.4 4786.6 5348.4
6094.3 7078.6 8421.1 10086.9 11161.2 10901.3 10104.3 9007.4 7823.5 6700
5550.9 4283.2 2931.5 1723.1 698.9 176 0
2056.7 2321.7 2616.4 2923.3 3166.9 3326.5 3405.3 3428.8 3441.1 3447.2
3462.6 3483 3509.6 3520.9 3556.7 3636.5 3776.7 3999.8 4360.9 4892
5607.2 6604.9 8105.9 10312 13245.5 14178.7 13425.6 12532.4 11543.9 10514.6
8996.1 7029.5 4899.2 2982.7 1177.7 376.5 0
2056.7 2360.6 2708.5 3063.5 3357.2 3535.2 3586.4 3554.7 3478.9 3369.5
3248.7 3133.1 3018.5 2912.1 2859.9 2922.3 3194.5 3677.4 4261.7 4809.1
5327.9 5932.6 6759.4 7951.4 10234.2 12968.2 12410.6 11085.5 10215.8 9620.3
8772 7545.2 5894.8 4103.1 1604.4 264 0
2056.7 2381 2803.6 3190.4 3499.4 3649.8 3646.7 3516.8 3311.1 3094.2
2888.5 2716.6 2583.6 2505.9 2582.6 2964.3 3614 4408 5246 6129.1
7095 8014.9 8892.8 9910.9 11416 13337.6 13711.1 12720.6 11609.4 10470.6
9117.9 7301.7 5150.9 2493.6 976.1 109.5 0
2056.7 2412.7 2824.1 3231.3 3546.5 3697.9 3633.4 3404.2 3114.7 2882.4
2675.7 2511 2393.3 2366.7 2588.7 3177.1 4050.9 5148.8 6502.5 8147.9
9951.8 11806.9 13661 15327.8 17221.8 18963.3 19404.3 18607.2 17087.7 15060.7
12395.2 8725 5662.5 3131 1510.3 175 0
2056.7 2414.8 2829.2 3231.3 3536.2 3671.3 3605.8 3382.8 3095.2 2837.4
2630.7 2469 2362.6 2378 2687 3380.7 4381.4 5693.2 7360 9257
11190.9 13083.9 14988.1 16950.6 19170 20783.6 20874.6 19601.8 17383.4 14448.8
11381.2 8453.8 5524.3 3213.9 1273.9 160.6 0
2056.7 2414.8 2819 3206.8 3486.1 3614 3598.7 3454.4 3232.3 2988.8
2771.9 2610.2 2498.7 2489.5 2733 3342.8 4237.1 5306.4 6555.7 7941.2
9325.6 10716.1 12052.5 13394.9 15234.7 17037.6 17519.5 16622.2 15096.5 13110.5
10893.2 8443.6 6359.3 3786.9 1437.6 126.9 0
2056.7 2387.2 2763.7 3116.7 3372.5 3503.5 3545.4 3521.9 3424.7 3278.4
3115.7 2959.1 2824.1 2751.4 2819 3149.5 3750.1 4524.7 5350.4 6115.8
6854.5 7503.2 8115.1 8970.5 10597.5 12231.5 12020.7 10633.3 9352.2 8219.5
6805.4 5114 3430.8 1668.9 468.6 57.3 0
2056.7 2386.1 2722.8 3032.8 3256.9 3381.7 3453.4 3499.4 3522.9 3530.1
3517.8 3483 3440.1 3393 3385.8 3468.7 3722.5 4166.5 4788.7 5496.7
6308.1 7315 8645.2 10372.3 12187.5 12529.3 10628.2 8213.4 6041.1 4398.8
3452.3 2522.2 1829.5 1076.4 299.8 12.3 0
2056.7 2329.9 2613.3 2874.2 3064.5 3179.1 3264.1 3337.7 3406.3 3493.3
3587.4 3681.5 3801.2 3915.8 4071.4 4303.6 4638.2 5116.1 5839.5 6825.9
8031.2 9430 11091.7 12949.8 13615.9 12634.7 10315 7740.6 5227.6 3770.6
2727.9 1820.3 1095.9 252.7 6.1 0 0
2056.7 2323.7 2589.8 2814.9 2986.8 3091.1 3167.9 3247.7 3323.4 3410.4
3516.8 3631.4 3773.6 3929.2 4123.6 4400.9 4783.5 5301.3 5984.8 6859.6
7992.3 9350.2 10608.7 11339.3 11200.1 10127.8 8140.7 5906 3790 2694.1
1859.2 1165.4 648.7 141.2 0 0 0
2056.7 2283.8 2525.3 2721.8 2868.1 2964.3 3030.8 3103.4 3180.2 3258.9
3358.2 3476.9 3615 3768.5 3952.7 4194.2 4518.5 4947.3 5495.7 6258
7251.5 8205.2 8672.8 8512.1 7948.3 7002.9 5513.1 3730.6 2014.7 1190
655.9 293.7 113.6 14.3 0 0 0
2056.7 2260.3 2447.5 2584.6 2688 2750.4 2794.4 2851.7 2901.8 2949.9
3017.5 3107.5 3213.9 3316.2 3425.7 3559.8 3717.3 3906.6 4138.9 4371.2
4441.8 4208.5 3618.1 2925.4 2153.9 1494.9 1056 762.3 535.1 384.7
259.9 155.5 87 38.9 7.2 0 0
2056.7 2202 2341.1 2443.4 2502.8 2533.5 2555 2564.2 2558 2534.5
2499.7 2481.3 2460.8 2411.7 2304.3 2150.8 1991.2 1838.7 1707.7 1618.7
1573.7 1532.8 1476.5 1381.3 1308.7 1252.4 1078.5 873.8 577.1 404.2
288.5 200.6 133 57.3 8.2 0 0
2056.7 2143.6 2243.9 2319.6 2360.6 2370.8 2347.3 2283.8 2181.5 2048.5
1905.2 1789.6 1713.9 1667.8 1631 1576.8 1499 1424.3 1366 1335.3
1335.3 1343.5 1345.5 1337.3 1277 1144 1002.8 908.6 765.4 615
446.1 292.6 159.6 62.4 4.1 0 0
2056.7 2096.6 2144.7 2199.9 2239.8 2235.7 2181.5 2076.1 1948.2 1828.5
1729.2 1658.6 1617.7 1587 1551.2 1495.9 1418.2 1324 1232 1159.3
1120.4 1125.5 1157.3 1178.7 1170.6 1134.7 1057 931.1 790.9 659
535.1 420.5 305.9 178 76.7 0 0
2056.7 2033.1 2048.5 2087.4 2130.3 2150.8 2119.1 2049.5 1971.7 1902.2
1831.6 1751.7 1668.9 1588 1509.2 1426.4 1335.3 1239.1 1148 1073.4
1006.8 950.6 902.5 871.8 862.6 859.5 843.1 806.3 742.9 653.8
504.4 345.8 191.3 101.3 36.8 0 0
2056.7 1991.2 1953.3 1961.5 2023.9 2103.7 2166.1 2171.3 2127.3 2057.7
1976.9 1880.7 1769.1 1651.5 1539.9 1433.5 1332.2 1234 1146 1077.4
1027.3 994.6 968 935.2 885.1 806.3 724.4 665.1 611.9 552.5
474.8 367.3 236.4 137.1 45 0 0
2056.7 1941 1853 1839.7 1901.1 2055.6 2221.4 2299.2 2275.6 2187.6
2082.2 1974.8 1861.2 1735.4 1609.5 1486.7 1371.1 1264.7 1171.6 1100
1045.7 1007.9 992.5 982.3 959.8 910.7 851.3 783.8 715.2 635.4
538.2 419.5 309 194.4 63.4 0 0
2056.7 1893 1761 1695.5 1727.2 1882.7 2110.9 2294.1 2338 2261.3
2133.4 2010.6 1897 1778.4 1660.7 1543 1426.4 1312.8 1213.5 1137.8
1074.4 1032.4 1001.7 988.4 969 933.2 882 824.7 762.3 692.7
596.5 473.7 347.9 191.3 59.3 2 0
2056.7 1850 1704.7 1618.7 1631 1770.2 1980.9 2165.1 2268.5 2239.8
2132.4 2010.6 1897 1784.5 1674 1563.5 1448.9 1336.3 1238.1 1155.2
1084.6 1036.5 1000.7 979.2 956.7 915.8 855.4 789.9 724.4 647.7
552.5 427.7 311.1 165.8 45 0 0
2056.7 1841.8 1668.9 1549.1 1526.6 1618.7 1783.5 1971.7 2096.6 2108.8
2042.3 1939 1836.7 1741.5 1647.4 1546.1 1439.7 1332.2 1233 1148
1075.4 1023.2 978.2 937.3 888.2 815.5 714.2 596.5 486 395
304.9 203.6 123.8 62.4 5.1 0 0
2056.7 1791.7 1578.8 1411 1328.1 1332.2 1384.4 1455 1511.3 1541
1541 1504.1 1457.1 1406.9 1351.7 1293.3 1236 1173.6 1098.9 1022.2
948.5 864.6 777.6 701.9 625.2 521.8 419.5 344.8 285.5 227.2
166.8 103.3 48.1 13.3 0 0 0
2056.7 1754.8 1510.3 1306.6 1180.8 1126.6 1109.2 1107.1 1101 1091.8
1072.3 1035.5 991.5 939.3 877.9 827.8 778.7 740.8 716.3 706
692.7 664.1 618 559.7 490.1 417.5 349.9 290.6 234.3 183.2
131 73.7 31.7 5.1 0 0 0
2056.7 1736.4 1464.2 1242.2 1095.9 1023.2 985.4 952.6 915.8 874.9
838 808.3 774.6 746.9 714.2 681.5 646.7 601.7 551.5 509.6
466.6 427.7 393.9 367.3 337.7 300.8 259.9 219 175 134
91.1 57.3 27.6 1 0 0 0
2056.7 1721.1 1436.6 1208.4 1054.9 973.1 922.9 874.9 828.8 782.8
738.8 700.9 665.1 629.3 596.5 564.8 531 496.3 463.5 428.7
396 367.3 341.8 314.1 281.4 252.7 220 183.2 141.2 104.4
75.7 45 15.3 0 0 0 0
2056.7 1735.4 1445.8 1213.5 1047.8 951.6 887.1 838 796.1 755.1
714.2 675.3 635.4 599.6 566.9 534.1 500.4 463.5 426.7 388.8
356.1 328.5 304.9 284.5 264 241.5 210.8 177 147.3 121.8
94.1 64.5 23.5 0 0 0 0
2056.7 1743.6 1456 1220.7 1043.7 927 858.5 814.5 775.6 734.7
695.8 656.9 622.1 589.4 558.7 525.9 493.2 456.4 419.5 382.7
349.9 326.4 307 290.6 271.2 244.5 208.7 179.1 156.6 133
104.4 69.6 27.6 8.2 0 0 0
2056.7 1743.6 1467.3 1229.9 1040.6 907.6 834.9 793 754.1 715.2
672.3 635.4 603.7 568.9 535.1 501.4 466.6 431.8 397 364.3
337.7 320.3 303.9 286.5 259.9 223.1 178 156.6 134 109.5
79.8 42 17.4 4.1 0 0 0
2056.7 1778.4 1511.3 1272.9 1066.2 911.7 829.8 785.8 746.9 714.2
676.3 640.5 605.7 572 537.2 503.4 468.6 434.9 403.1 374.5
351 332.5 314.1 291.6 258.9 206.7 155.5 134 112.6 89
63.4 36.8 19.4 8.2 2 0 0
2056.7 1798.8 1541 1302.6 1088.7 926 834.9 786.9 749 714.2
678.4 643.6 609.8 576.1 543.3 510.6 476.8 444.1 413.4 385.8
362.2 342.8 322.3 296.7 260.9 206.7 153.5 132 109.5 87
60.4 35.8 20.5 10.2 5.1 0 0
2056.7 1807 1560.4 1328.1 1109.2 951.6 839 792 750 720.3
686.6 652.8 620.1 587.3 555.6 524.9 492.2 459.4 428.7 398
373.5 353 331.5 308 264 209.8 162.7 142.2 118.7 95.2
67.5 40.9 24.6 15.3 9.2 4.1 0
2056.7 1864.3 1649.4 1427.4 1207.4 1014 877.9 802.2 761.3 728.5
698.9 668.2 637.5 606.8 575 543.3 511.6 478.9 449.2 420.5
395 371.4 347.9 321.3 288.5 246.6 194.4 165.8 141.2 116.6
89 56.3 34.8 22.5 16.4 8.2 0
2056.7 1907.3 1730.3 1532.8 1322 1121.4 953.6 827.8 765.4 728.5
698.9 669.2 639.5 608.8 578.1 545.4 510.6 478.9 448.2 419.5
396 371.4 345.8 317.2 285.5 250.7 210.8 177 152.5 127.9
102.3 73.7 37.9 22.5 14.3 7.2 0
2056.7 1948.2 1824.4 1667.8 1492.9 1300.5 1112.2 931.1 794 735.7
700.9 669.2 639.5 608.8 576.1 544.4 510.6 476.8 444.1 409.3
376.5 345.8 317.2 290.6 268.1 241.5 208.7 173.9 141.2 115.6
93.1 69.6 38.9 17.4 9.2 3.1 0
2056.7 2013.7 1954.3 1863.3 1715.9 1547.1 1378.3 1206.4 983.3 804.2
719.3 679.4 646.7 615 584.3 552.5 519.8 487.1 453.3 417.5
383.7 349.9 319.2 290.6 263 234.3 203.6 173.9 141.2 107.4
82.9 58.3 36.8 19.4 9.2 4.1 0
2056.7 2081.2 2093.5 2081.2 2010.6 1900.1 1769.1 1623.8 1437.6 1197.2
948.5 764.3 676.3 636.4 606.8 578.1 547.4 520.8 495.2 464.5
433.8 396 358.1 323.3 295.7 269.1 295.7 310 234.3 187.2
123.8 91.1 52.2 25.6 12.3 6.1 0
2056.7 2147.7 2236.8 2309.4 2338 2315.5 2242.9 2147.7 2058.7 1952.3
1789.6 1568.6 1309.7 1045.7 831.9 718.3 685.6 661 618 579.1
549.5 522.9 485 457.4 481.9 500.4 421.6 320.3 194.4 145.3
108.5 78.8 53.2 30.7 15.3 5.1 0
2056.7 2215.3 2382 2537.6 2653.2 2719.7 2723.8 2685.9 2650.1 2638.9
2631.7 2601 2540.6 2464.9 2368.7 2257.2 2117 1983 1935.9 2111.9
2493.6 2856.8 2911.1 2523.3 1780.4 1054.9 623.1 391.9 271.2 198.5
150.4 108.5 73.7 42 16.4 4.1 0
2056.7 2280.7 2515.1 2747.3 2941.7 3066.6 3125.9 3146.4 3166.9 3202.7
3257.9 3329.5 3415.5 3494.3 3573.1 3632.4 3726.6 3895.4 4210.5 4726.2
5395.4 6120.9 6828.9 7373.3 7436.7 6926.2 5945.9 4645.4 3243.6 2027
1177.7 700.9 399.1 150.4 46 2 0
2056.7 2304.3 2575.4 2844.5 3067.6 3214.9 3288.6 3320.3 3350 3390.9
3447.2 3514.7 3602.7 3691.8 3787.9 3918.9 4107.2 4381.4 4786.6 5348.4
6094.3 7078.6 8421.1 10086.9 11161.2 10901.3 10104.3 9007.4 7823.5 6700
5550.9 4283.2 2931.5 1723.1 698.9 176 0
